S9S12G96AVLF Product Information|NXP

Package


LQFP48: LQFP48, plastic, low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body

Buy Options

S9S12G96AVLF

Active

12NC: 935354397557

Details

Order

Order from distributors

S9S12G96AVLFR

Active

12NC: 935354397528

Details

Order

Order from distributors

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S9S12G96AVLF(935354397557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
178.25
S9S12G96AVLFR(935354397528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
178.25

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S9S12G96AVLF
(935354397557)
No
3
260
40
S9S12G96AVLFR
(935354397528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S9S12G96AVLF
(935354397557)
854231
3A991A2
S9S12G96AVLFR
(935354397528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S9S12G96AVLF
(935354397557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S9S12G96AVLFR
(935354397528)
S9S12G96AVLF
(935354397557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
S9S12G96AVLFR
(935354397528)