S9S12G48J1VLC Product Information|NXP

Features


16-bit MCU, S12 core, 48KB Flash, 25MHz, -40/+105degC, Prototype, QFP 32

    Package


    LQFP32: LQFP32, plastic, low profile quad flat package; 32 terminals; 0.8 mm pitch; 7 mm x 7 mm x 1.4 mm body

    Buy Options

    S9S12G48J1VLC

    Active

    12NC: 935354158557

    Details

    Order

    Order from distributors

    S9S12G48J1VLCR

    Active

    12NC: 935354158528

    Details

    Order

    Order from distributors

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    S9S12G48J1VLC(935354158557)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e4
    REACH SVHC
    188.6
    S9S12G48J1VLCR(935354158528)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e4
    REACH SVHC
    188.6

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free SolderingLead Free Soldering
    S9S12G48J1VLC
    (935354158557)
    No
    3
    260
    40
    S9S12G48J1VLCR
    (935354158528)
    No
    3
    260
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
    S9S12G48J1VLC
    (935354158557)
    854231
    3A991A2
    S9S12G48J1VLCR
    (935354158528)
    854231
    3A991A2

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    S9S12G48J1VLC
    (935354158557)
    2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
    S9S12G48J1VLCR
    (935354158528)
    S9S12G48J1VLC
    (935354158557)
    2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
    S9S12G48J1VLCR
    (935354158528)
    S9S12G48J1VLC
    (935354158557)
    2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
    S9S12G48J1VLCR
    (935354158528)