Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
16-bit MCU, S12 core, 240KB Flash, 25MHz, -40/+125degC, Automotive Qualified, QFP 64
LQFP64: LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body
12NC: 935317932557
Details
Order
12NC: 935317932528
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 240 |
RAM (kB) | 12 |
EEPROM (kB) | 4 |
ADC | 1 |
ADC (bits) | 10 |
Operating Frequency [Max] (MHz) | 25 |
Parameter | Value |
---|---|
CAN | 1 |
SPI | 3 |
Supply Voltage [max] (V) | 5.5 |
Supply Voltage [min] (V) | 3.13 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
GPIO | 54 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S9S12G240F0MLH(935317932557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 346.55 | |
S9S12G240F0MLHR(935317932528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 346.55 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S9S12G240F0MLH (935317932557) | No | 3 | 260 | 40 | |||
S9S12G240F0MLHR (935317932528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S9S12G240F0MLH (935317932557) | 854231 | 3A991A2 |
S9S12G240F0MLHR (935317932528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S9S12G240F0MLH (935317932557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
S9S12G240F0MLHR (935317932528) | ||||
S9S12G240F0MLH (935317932557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S9S12G240F0MLHR (935317932528) | ||||
S9S12G240F0MLH (935317932557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
S9S12G240F0MLHR (935317932528) |
The S12G is an optimized, 16-bit microcontroller product line focused on low cost, high performance and low pin count. The S12G is suited for generic automotive and industrial applications requiring CAN or LIN/SAE J2602 communication.
The S12G delivers all the advantages and efficiencies of a 16-bit MCU while retaining the cost effectiveness, power consumption, EMC and code-size efficiency advantages currently enjoyed by users of our existing 8-bit and 16-bit MCU families.