Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
16-bit MCU, S12 core, 96KB Flash, 25MHz, -40/+105degC, Prototype, QFP 100
LQFP100: LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body
12NC: 935353894557
Details
Order
12NC: 935353894528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S9S12G128J0VLL(935353894557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 685.47 | |
S9S12G128J0VLLR(935353894528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 685.47 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S9S12G128J0VLL (935353894557) | No | 3 | 260 | 40 | |||
S9S12G128J0VLLR (935353894528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S9S12G128J0VLL (935353894557) | 854231 | 3A991A2 |
S9S12G128J0VLLR (935353894528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S9S12G128J0VLL (935353894557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
S9S12G128J0VLLR (935353894528) | ||||
S9S12G128J0VLL (935353894557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S9S12G128J0VLLR (935353894528) | ||||
S9S12G128J0VLL (935353894557) | 2020-10-30 | 2020-11-30 | 202007015I | NXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments |