S9S12G128J0CLL Product Information|NXP

Features


16-bit MCU, S12 core, 128KB Flash, 25MHz, -40/+85degC, Prototype, QFP 100

    Package


    LQFP100: LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body

    Buy Options

    S9S12G128J0CLL

    Active

    12NC: 935353889557

    Details

    Order

    Order from distributors

    S9S12G128J0CLLR

    Active

    12NC: 935353889528

    Details

    Order

    Order from distributors

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    S9S12G128J0CLL(935353889557)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e3
    REACH SVHC
    685.47
    S9S12G128J0CLLR(935353889528)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e3
    REACH SVHC
    685.47

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free SolderingLead Free Soldering
    S9S12G128J0CLL
    (935353889557)
    No
    3
    260
    40
    S9S12G128J0CLLR
    (935353889528)
    No
    3
    260
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
    S9S12G128J0CLL
    (935353889557)
    854231
    3A991A2
    S9S12G128J0CLLR
    (935353889528)
    854231
    3A991A2

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    S9S12G128J0CLL
    (935353889557)
    2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
    S9S12G128J0CLLR
    (935353889528)
    S9S12G128J0CLL
    (935353889557)
    2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
    S9S12G128J0CLLR
    (935353889528)
    S9S12G128J0CLL
    (935353889557)
    2020-10-302020-11-30202007015INXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments