S9S12G128F0CLH Product Information|NXP

Features


16-bit MCU, S12 core, 128KB Flash, 25MHz, -40/+85degC, Automotive Qualified, QFP 64

Package


LQFP64: LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body

Buy Options

S9S12G128F0CLH

Active

12NC: 935324447557

Details

Order

In Stock:800
Order from distributors

Operating Features

ParameterValue
Flash (kB)
128
RAM (kB)
8
EEPROM (kB)
4
ADC
1
ADC (bits)
10
Operating Frequency [Max] (MHz)
25
ParameterValue
CAN
1
SPI
3
Supply Voltage [max] (V)
5.5
Supply Voltage [min] (V)
3.13
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
GPIO
54

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S9S12G128F0CLH(935324447557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
346.55
S9S12G128F0CLHR(935324447528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
346.55

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S9S12G128F0CLH
(935324447557)
No
3
260
40
S9S12G128F0CLHR
(935324447528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
S9S12G128F0CLH
(935324447557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)
S9S12G128F0CLHR
(935324447528)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S9S12G128F0CLH
(935324447557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S9S12G128F0CLHR
(935324447528)
S9S12G128F0CLH
(935324447557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
S9S12G128F0CLHR
(935324447528)
S9S12G128F0CLH
(935324447557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
S9S12G128F0CLHR
(935324447528)
S9S12G128F0CLH
(935324447557)
2017-07-252017-10-23201703018F01PCN: MC9S12G128 and MC9S12G96 FAB EXPANSION (ATMC to TSMC3)
S9S12G128F0CLHR
(935324447528)
S9S12G128F0CLH
(935324447557)
2017-04-07-201703018APRE ALERT: MC9S12G128 and MC9S12G96 FAB EXPANSION (ATMC to TSMC3)
S9S12G128F0CLHR
(935324447528)

More about S12G

The S12G is an optimized, 16-bit microcontroller product line focused on low cost, high performance and low pin count. The S12G is suited for generic automotive and industrial applications requiring CAN or LIN/SAE J2602 communication.

The S12G delivers all the advantages and efficiencies of a 16-bit MCU while retaining the cost effectiveness, power consumption, EMC and code-size efficiency advantages currently enjoyed by users of our existing 8-bit and 16-bit MCU families.