S9S12DT25J4VPVE Product Information|NXP

Features


16-bit MCU, S12 core, 256KB Flash, 25MHz, -40/+105degC, Automotive Qualified, QFP 112

Package


LQFP112: LQFP112, plastic, low profile quad flat package; 112 terminals; 0.65 mm pitch; 20 mm x 20 mm x 1.4 mm body

Buy Options

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
16-bit MCU, S12 core, 256KB Flash, 25MHz, -40/+105degC, Automotive Qualified, QFP 112
ParameterValue
Number of pins
112
Package Style
LQFP

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S9S12DT25J4VPVER(935316528528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1278.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S9S12DT25J4VPVER
(935316528528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S9S12DT25J4VPVER
(935316528528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S9S12DT25J4VPVER
(935316528528)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S9S12DT25J4VPVER
(935316528528)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about S12D

The MC9S12D is a 16-bit MCU composed of standard on-chip peripherals, including:

  • Two asynchronous serial communications interfaces
  • 8-channel IC/OC enhanced capture timer
  • Two 8-channel, 10-bit analog-to-digital converters (ADC)
  • 8-channel pulse-width modulator (PWM)
  • 20 discrete digital I/O lines
  • Inter-IC Bus

System resource mapping, clock generation, interrupt control and bus interfacing are managed by the System Integration Module (SIM).

The MC9S12D has full 16-bit data paths throughout. However, the external bus can operate in an 8-bit narrow mode so single 8-bit wide memory can be interfaced for lower cost systems.

A PLL circuit allows power consumption and performance to be adjusted.

More