Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
16-bit MCU, S12 core, 128KB Flash, 25MHz, -40/+125degC, Automotive Qualified, QFP 112
LQFP112: LQFP112, plastic, low profile quad flat package; 112 terminals; 0.65 mm pitch; 20 mm x 20 mm x 1.4 mm body
12NC: 935311808557
Details
Order
12NC: 935311808528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S9S12DG12F1MPVE(935311808557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1278.3 | |
S9S12DG12F1MPVER(935311808528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1278.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S9S12DG12F1MPVE (935311808557) | No | 3 | 260 | 40 | |||
S9S12DG12F1MPVER (935311808528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S9S12DG12F1MPVE (935311808557) | 854231 | 3A991A2 |
S9S12DG12F1MPVER (935311808528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S9S12DG12F1MPVE (935311808557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
S9S12DG12F1MPVER (935311808528) | ||||
S9S12DG12F1MPVE (935311808557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S9S12DG12F1MPVER (935311808528) |
The MC9S12D is a 16-bit MCU composed of standard on-chip peripherals, including:
System resource mapping, clock generation, interrupt control and bus interfacing are managed by the System Integration Module (SIM).
The MC9S12D has full 16-bit data paths throughout. However, the external bus can operate in an 8-bit narrow mode so single 8-bit wide memory can be interfaced for lower cost systems.
A PLL circuit allows power consumption and performance to be adjusted.