Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
16-bit MCU, S12 core, 32KB Flash, 25MHz, -40/+85degC, Automotive Qualified, QFP 80
HQFP80: plastic, thermal enhanced quad; flat package; 80 terminals; 0.65 mm pitch; 14 mm x 14 mm x 2.3 mm body
12NC: 935309687557
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | 16-bit MCU, S12 core, 32KB Flash, 25MHz, -40/+85degC, Automotive Qualified, QFP 80 |
Parameter | Value |
---|---|
Number of pins | 80 |
Package Style | HQFP |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S9S12D32F0CFUE(935309687557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 935.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S9S12D32F0CFUE (935309687557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S9S12D32F0CFUE (935309687557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S9S12D32F0CFUE (935309687557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
S9S12D32F0CFUE (935309687557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The MC9S12D is a 16-bit MCU composed of standard on-chip peripherals, including:
System resource mapping, clock generation, interrupt control and bus interfacing are managed by the System Integration Module (SIM).
The MC9S12D has full 16-bit data paths throughout. However, the external bus can operate in an 8-bit narrow mode so single 8-bit wide memory can be interfaced for lower cost systems.
A PLL circuit allows power consumption and performance to be adjusted.