Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
16-bit MCU, S12 core, 64KB Flash, 25MHz, -40/+85degC, Automotive Qualified, QFP 48
LQFP48: LQFP48, plastic, low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935324166557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S9S12C64J2CFAE(935324166557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 178.25 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S9S12C64J2CFAE (935324166557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S9S12C64J2CFAE (935324166557) | 854231 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S9S12C64J2CFAE (935324166557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
S9S12C64J2CFAE (935324166557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S9S12C64J2CFAE (935324166557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The S12C is part of Our 48/52/80 pin flash-based MCU family, giving you the power and flexibility of the 16-bit core for a wide range general-purpose industrial and automotive network applications.
An on-chip bandgap-based voltage regulator (Vreg) generates the internal digital supply voltage (VDD) for a 2.97 V to 5.5 V external supply range.
The inclusion of a phase-lock look (PLL) circuit allows power consumption and performance to be adjusted.
A total of 50 I/O port pins and two input pins are available in the 80-pin package version.
Up to 12 I/O port bits are available with wake-up capability from stop or wait mode.