S9S12C64F0VFAE Product Information|NXP

Features


16-bit MCU, S12 core, 64KB Flash, 25MHz, -40/+105degC, Automotive Qualified, QFP 48

Package


LQFP48: LQFP48, plastic, low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body

Buy Options

S9S12C64F0VFAE

End of Life

12NC: 935323913557

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S9S12C64F0VFAE(935323913557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
178.25

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S9S12C64F0VFAE
(935323913557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S9S12C64F0VFAE
(935323913557)
854231
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S9S12C64F0VFAE
(935323913557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S9S12C64F0VFAE
(935323913557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
S9S12C64F0VFAE
(935323913557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about S12C

The S12C is part of Our 48/52/80 pin flash-based MCU family, giving you the power and flexibility of the 16-bit core for a wide range general-purpose industrial and automotive network applications.

An on-chip bandgap-based voltage regulator (Vreg) generates the internal digital supply voltage (VDD) for a 2.97 V to 5.5 V external supply range.

The inclusion of a phase-lock look (PLL) circuit allows power consumption and performance to be adjusted.

A total of 50 I/O port pins and two input pins are available in the 80-pin package version.

Up to 12 I/O port bits are available with wake-up capability from stop or wait mode.

More