S9S08DV16F2MLF Product Information|NXP

Features


8-bit MCU, S08 core, 16KB Flash, 40MHz, -40/+125degC, Automotive Qualified, QFP 48

    Package


    LQFP48: LQFP48, plastic, low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body

    Buy Options

    S9S08DV16F2MLF

    Active

    12NC: 935326084557

    Details

    Order

    Order from distributors

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    S9S08DV16F2MLF(935326084557)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e3
    REACH SVHC
    178.25

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free SolderingLead Free Soldering
    S9S08DV16F2MLF
    (935326084557)
    No
    3
    260
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
    S9S08DV16F2MLF
    (935326084557)
    854231
    3A991A2

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    S9S08DV16F2MLF
    (935326084557)
    2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
    S9S08DV16F2MLF
    (935326084557)
    2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
    S9S08DV16F2MLF
    (935326084557)
    2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments