S9KEAZN32ACLH Product Information|NXP

Buy Options

Operating Features

ParameterValue
Flash (kB)
32
EEPROM (kB)
0.256
Operating Frequency [Max] (MHz)
40
UART
3
SPI
2
ParameterValue
I2C
1
Supply Voltage [min] (V)
2.7
Supply Voltage [max] (V)
5.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
GPIO
57

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S9KEAZN32ACLH(935322218557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
346.55

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S9KEAZN32ACLH
(935322218557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S9KEAZN32ACLH
(935322218557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S9KEAZN32ACLH
(935322218557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S9KEAZN32ACLH
(935322218557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
S9KEAZN32ACLH
(935322218557)
2019-06-062019-07-06201905017IS9KEA128 and S9KEA64 Final Test Site Expansion from NXP-ATTJ to KESM Tianjin

More about KEA

Kinetis® EA series of 32-bit Arm® Cortex® MCUs are targeted for a wide range of automotive and industrial applications requiring the highest level of quality and longevity support. The Kinetis EA series is an entry point to the broad Arm ecosystem and features:

  • A low-power Arm Cortex-M0+ core and 8–128 KB of embedded flash
  • Great EMC/ESD, high temperature, and low radiated emissions
  • Scalable, highly robust performance solution for cost-sensitive automotive applications
  • A broad set of reference designs, tools and application notes to help shorten design development and speed time-to-market