S9KEAZ64ACLH Product Information|NXP

Buy Options

Operating Features

ParameterValue
Flash (kB)
64
Operating Frequency [Max] (MHz)
48
UART
3
CAN
1
SPI
2
ParameterValue
I2C
2
Supply Voltage [min] (V)
2.7
Supply Voltage [max] (V)
5.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
GPIO
58

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S9KEAZ64ACLH(935325942557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
346.55
S9KEAZ64ACLHR(935325942528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
346.1304

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S9KEAZ64ACLH
(935325942557)
No
3
260
40
S9KEAZ64ACLHR
(935325942528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S9KEAZ64ACLH
(935325942557)
854231
3A991A2
S9KEAZ64ACLHR
(935325942528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S9KEAZ64ACLH
(935325942557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S9KEAZ64ACLHR
(935325942528)
S9KEAZ64ACLH
(935325942557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
S9KEAZ64ACLHR
(935325942528)
S9KEAZ64ACLH
(935325942557)
2019-06-062019-07-06201905017IS9KEA128 and S9KEA64 Final Test Site Expansion from NXP-ATTJ to KESM Tianjin
S9KEAZ64ACLHR
(935325942528)

More about KEA

Kinetis® EA series of 32-bit Arm® Cortex® MCUs are targeted for a wide range of automotive and industrial applications requiring the highest level of quality and longevity support. The Kinetis EA series is an entry point to the broad Arm ecosystem and features:

  • A low-power Arm Cortex-M0+ core and 8–128 KB of embedded flash
  • Great EMC/ESD, high temperature, and low radiated emissions
  • Scalable, highly robust performance solution for cost-sensitive automotive applications
  • A broad set of reference designs, tools and application notes to help shorten design development and speed time-to-market