S912ZVLA64F0VLC Product Information|NXP

Package


LQFP32: LQFP32, plastic, low profile quad flat package; 32 terminals; 0.8 mm pitch; 7 mm x 7 mm x 1.4 mm body

Buy Options

S912ZVLA64F0VLC

Active

12NC: 935392183557

Details

Order

Order from distributors

S912ZVLA64F0VLCR

Active

12NC: 935392183528

Details

Order

Order from distributors

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
S912ZVLA64F0VLC(935392183557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
187.4118
S912ZVLA64F0VLCR(935392183528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
187.4118

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S912ZVLA64F0VLC
(935392183557)
No
3
260
40
S912ZVLA64F0VLCR
(935392183528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S912ZVLA64F0VLC
(935392183557)
854231
3A991A2
S912ZVLA64F0VLCR
(935392183528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S912ZVLA64F0VLC
(935392183557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S912ZVLA64F0VLCR
(935392183528)
S912ZVLA64F0VLC
(935392183557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
S912ZVLA64F0VLCR
(935392183528)