S912XDP512J1CAL Product Information|NXP

Features


16-bit MCU, S12X core, 512KB Flash, 80MHz, -40/+85degC, Automotive Qualified, QFP 112

Package


LQFP112: LQFP112, plastic, low profile quad flat package; 112 terminals; 0.65 mm pitch; 20 mm x 20 mm x 1.4 mm body

Buy Options

S912XDP512J1CAL

End of Life

12NC: 935309738557

Details

Order

Order from distributors

S912XDP512J1CALR

End of Life

12NC: 935309738528

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
16-bit MCU, S12X core, 512KB Flash, 80MHz, -40/+85degC, Automotive Qualified, QFP 112
ParameterValue
Number of pins
112
Package Style
LQFP

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S912XDP512J1CAL(935309738557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1278.3
S912XDP512J1CALR(935309738528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1278.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S912XDP512J1CAL
(935309738557)
No
3
260
40
S912XDP512J1CALR
(935309738528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S912XDP512J1CAL
(935309738557)
854231
3A991A2
S912XDP512J1CALR
(935309738528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S912XDP512J1CAL
(935309738557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S912XDP512J1CALR
(935309738528)
S912XDP512J1CAL
(935309738557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
S912XDP512J1CALR
(935309738528)

More about S12XD

Targeted for automotive multiplexing and mid-range body applications requiring flash from 64 KB to 512 KB, the MC9S12XD family gives you 32-bit performance (up to 80 MHz) with all the advantages and efficiencies of a 16-bit MCU.

The S12X provides low power consumption, excellent electromagnetic compatibility performance and code-size efficiency advantages.