S912XDG128F2CAA Product Information|NXP

Features


16-bit MCU, S12X core, 128KB Flash, 80MHz, -40/+85degC, Automotive Qualified, QFP 80

Package


HQFP80: plastic, thermal enhanced quad; flat package; 80 terminals; 0.65 mm pitch; 14 mm x 14 mm x 2.3 mm body

Buy Options

S912XDG128F2CAA

End of Life

12NC: 935309939557

Details

Order

Order from distributors

S912XDG128F2CAAR

End of Life

12NC: 935309939528

Details

Order

Order from distributors

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S912XDG128F2CAA(935309939557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
935.5
S912XDG128F2CAAR(935309939528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
935.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S912XDG128F2CAA
(935309939557)
No
3
260
40
S912XDG128F2CAAR
(935309939528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S912XDG128F2CAA
(935309939557)
854231
3A991A2
S912XDG128F2CAAR
(935309939528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S912XDG128F2CAA
(935309939557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S912XDG128F2CAAR
(935309939528)
S912XDG128F2CAA
(935309939557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
S912XDG128F2CAAR
(935309939528)

More about S12XD

Targeted for automotive multiplexing and mid-range body applications requiring flash from 64 KB to 512 KB, the MC9S12XD family gives you 32-bit performance (up to 80 MHz) with all the advantages and efficiencies of a 16-bit MCU.

The S12X provides low power consumption, excellent electromagnetic compatibility performance and code-size efficiency advantages.