S912DG12CE1VPVE Product Information|NXP

Buy Options

S912DG12CE1VPVE

NRND

12NC: 935310718557

Details

Order

Order from distributors

S912DG12CE1VPVER

NRND

12NC: 935310718528

Details

Order

Order from distributors

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S912DG12CE1VPVE(935310718557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1278.3
S912DG12CE1VPVER(935310718528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1278.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S912DG12CE1VPVE
(935310718557)
No
3
260
40
S912DG12CE1VPVER
(935310718528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S912DG12CE1VPVE
(935310718557)
854231
EAR99
S912DG12CE1VPVER
(935310718528)
854231
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S912DG12CE1VPVE
(935310718557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S912DG12CE1VPVER
(935310718528)
S912DG12CE1VPVE
(935310718557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
S912DG12CE1VPVER
(935310718528)

More about S12D

The MC9S12D is a 16-bit MCU composed of standard on-chip peripherals, including:

  • Two asynchronous serial communications interfaces
  • 8-channel IC/OC enhanced capture timer
  • Two 8-channel, 10-bit analog-to-digital converters (ADC)
  • 8-channel pulse-width modulator (PWM)
  • 20 discrete digital I/O lines
  • Inter-IC Bus

System resource mapping, clock generation, interrupt control and bus interfacing are managed by the System Integration Module (SIM).

The MC9S12D has full 16-bit data paths throughout. However, the external bus can operate in an 8-bit narrow mode so single 8-bit wide memory can be interfaced for lower cost systems.

A PLL circuit allows power consumption and performance to be adjusted.