QN9021BN Product Information|NXP

QN9021BN

No Longer Manufactured

QN9021BN

No Longer Manufactured

Package


HVQFN32: plastic, thermal enhanced very thin quad flat package; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.85 mm body

Buy Options

QN9021BN/EY

No Longer Manufactured

12NC: 935377774518

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
QN9021BN/EY(935377774518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
79.5503626544

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
QN9021BN/EY
(935377774518)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
QN9021BN/EY
(935377774518)
854231
5A992
G158347

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
QN9021BN/EY
(935377774518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label