P87C51MC2BA Product Information|NXP

P87C51MC2BA

No Longer Manufactured

P87C51MC2BA

No Longer Manufactured

Buy Options

P87C51MC2BA/02Y

No Longer Manufactured

12NC: 935273219518

Details

Order

Operating Features

ParameterValue
Number of pins
44
Package Style
PLCC
Product category
230-OTP/ROM-

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
P87C51MC2BA/02Y(935273219518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
2371.7218024000003

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
P87C51MC2BA/02Y
(935273219518)
No
3
3
240
260
2.84
2.58397932816537E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
P87C51MC2BA/02Y
(935273219518)
854231
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
P87C51MC2BA/02Y
(935273219518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about P87C51MC2BA

The P87C51Mx2 represents the first microcontroller based on Philips Semiconductors? new 51MX core. The P87C51MC2 features 96 kbytes of OTP program memory and 3 kbytes of data SRAM, while the P87C51MB2 has 64 kbytes of OTP and 2 kbytes of RAM. In addition, both devices are equipped with a Programmable Counter Array (PCA), a watchdog timer that can be configured to different time ranges through SFR bits, as well as two enhanced UARTs and Serial Peripheral Interface (SPI).

Philips Semiconductors? 51MX (Memory eXtension) core is an accelerated 80C51 architecture that executes instructions at twice the rate of standard 80C51 devices. The linear address range of the 51MX has been expanded to support up to 8 Mbytes of program memory and 8 Mbytes of data memory. It retains full program code compatibility to enable design engineers to re-use 80C51 development tools, eliminating the need to move to a new, unfamiliar architecture. The 51MX core also retains 80C51 bus compatibility to allow for the continued use of 80C51-interfaced peripherals and Application Specific Integrated Circuits (ASICs).

The P87C51Mx2 provides greater functionality, increased performance and overall lower system cost. By offering an embedded memory solution combined with the enhancements to manage the memory extension, the P87C51Mx2 eliminates the need for software work-around. The increased program memory enables design engineers to develop more complex programs in a high-level language like C, for example, without struggling to contain the program within the traditional 64 kbytes of program memory. These enhancements also greatly improve C Language efficiency for code size below 64 kbytes.

The 51MX core is described in more detail in the 51MX Architecture Reference.

More