Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
New Development Kits for PN7150 Plug’n Play NFC Controller
12NC: 935419221598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsPart/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
OM5579/PN7150ARD(935419221598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
OM5579/PN7150ARD (935419221598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | CCATS |
---|---|---|
OM5579/PN7150ARD (935419221598) | 847150 | G169763 |
PN7150 is a high performing plug-and-play solution for NFC.
Three different development kits make it easy to integrate NFC on platforms such as RaspberryPi, BeagleBone Black and any boards featuring an Arduino® compatible header, including many LPCXpresso, Kinetis and i.MX boards. Available software drivers further simplify the integration into Linux, Android and RTOS.