Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935438498598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
OM17107/BTS7202U(935438498598) | Not Available | No Information | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
OM17107/BTS7202U (935438498598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
OM17107/BTS7202U (935438498598) | 847330 |
The BTS7202U is a dual channel receiver front-end module (RX FEM) available in an HVQFN40 package. The BTS7202U is designed for 5G mMIMO Infrastructure applications. The BTS7202U includes 2 independent receive channels each with a low noise amplifier (LNA). The gain can be set to two different gain levels. Each channel also has a switch to route high-power TX signals to a termination load.
The device is matched to 50 Ω.