OM17086~~WL7205C Product Information|NXP

Buy Options

OM17086/WL7205C

Active

12NC: 935423308598

Details

Order

$160.00 USD
Pending Stock

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
OM17086/WL7205C(935423308598)
Not Available
No Information
Not Available
Compliant
453592.0

Quality

Part/12NCSafe Assure Functional Safety
OM17086/WL7205C
(935423308598)
No

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
OM17086/WL7205C
(935423308598)
903090

More about WLAN7205C

The WLAN7205C is a WLAN 5 GHz-7 GHz RF front-end IC in a 2 mm x 2 mm HWFLGA16 package.

The WLAN7205C is designed for Wi-Fi 6E applications. It includes a power amplifier with directional coupler, a low noise receive amplifier (LNA) and a single pole double throw (SPDT) switch. The WLAN7205C also includes coexistence filters for both transmit and receive channels.

The device is matched to 50 Ω and integrates harmonic and out of band filtering, which minimizes the layout area in the application.

For additional information and sample availability contact your local NXP® Sales Office or NXP Authorized Distributor.

More