Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935350892598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
OM13588UL(935350892598) | Not Available | No Information | Not Available | Compliant | 1000000.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
OM13588UL (935350892598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
OM13588UL (935350892598) | 902300 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
OM13588UL (935350892598) | NOTICE | 2022-04-07 | 2022-07-07 | OM13790HOST (935379365598) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
OM13588UL (935350892598) | 2021-07-15 | 2021-07-16 | 202106032DN | NXP High Performance Analog R01 and Secure Interface RN3 discontinuation for 2Q’21 |