Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935379971598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
OM13587-PTN5110K(935379971598) | Not Available | No Information | Not Available | Compliant | 0.01 |
Part/12NC | Safe Assure Functional Safety |
---|---|
OM13587-PTN5110K (935379971598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
OM13587-PTN5110K (935379971598) | 847150 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
OM13587-PTN5110K (935379971598) | NOTICE | 2023-02-25 | 2023-05-26 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
OM13587-PTN5110K (935379971598) | 2022-05-26 | 2022-05-27 | 202205030DN | NXP R01 and RN3 2022 2Q Misc Discontinuation Notice |