Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935298045598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
OM13331,598(935298045598) | No | Yes | No | REACH SVHC | 0.01 |
Part/12NC | Safe Assure Functional Safety |
---|---|
OM13331,598 (935298045598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
OM13331,598 (935298045598) | 902300 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
OM13331,598 (935298045598) | NOTICE | 2019-03-01 | 2019-06-01 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
OM13331,598 (935298045598) | 2018-05-31 | 2018-06-01 | 201805040DN | Discontinuation Notice R01 and RN3 |