Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935304446598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
OM13220/ASC3012UL(935304446598) | Yes | Yes | Yes | REACH SVHC | 1.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
OM13220/ASC3012UL (935304446598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
OM13220/ASC3012UL (935304446598) | 847330 | 5A991b2 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
OM13220/ASC3012UL (935304446598) | NOTICE | 2018-06-30 | 2018-12-31 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
OM13220/ASC3012UL (935304446598) | 2018-12-19 | 2018-12-20 | 201711018DNU02 | Product Discontinuation Notice - Align SOIC EOL Dates |