Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 933656080602
Details
Order
12NC: 933656080623
Details
Order
Part/12NC | PbFree | EU RoHS | REACH SVHC |
---|---|---|---|
NE532D,602(933656080602) | No | No | REACH SVHC |
NE532D,623(933656080623) | No | No | REACH SVHC |
Part/12NC | Safe Assure Functional Safety |
---|---|
NE532D,602 (933656080602) | - |
NE532D,623 (933656080623) | - |
Part/12NC |
---|
NE532D,602 (933656080602) |
NE532D,623 (933656080623) |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
NE532D,602 (933656080602) | - | 2005-12-31 | 2006-06-30 |
NE532D,623 (933656080623) | - | 2005-12-31 | 2006-06-30 |