Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP100: LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body
12NC: 935398341557
Details
Order
12NC: 935398341528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MWCT1015SFVLLP(935398341557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 685.2 | |
MWCT1015SFVLLPR(935398341528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 685.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MWCT1015SFVLLP (935398341557) | ISO 26262 | 3 | 260 | 40 | |||
MWCT1015SFVLLPR (935398341528) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MWCT1015SFVLLP (935398341557) | 854231 | 5A992C |
MWCT1015SFVLLPR (935398341528) | 854231 | 5A992C |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MWCT1015SFVLLP (935398341557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MWCT1015SFVLLPR (935398341528) | ||||
MWCT1015SFVLLP (935398341557) | 2024-06-16 | 2024-06-17 | 202404023I | MWCT101xS Series Datasheet Update From Rev4 To Rev5 and Reference Manual Update From Rev3 To Rev4 |
MWCT1015SFVLLPR (935398341528) | ||||
MWCT1015SFVLLP (935398341557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MWCT1015SFVLLPR (935398341528) | ||||
MWCT1015SFVLLP (935398341557) | 2020-04-17 | 2020-04-18 | 201912001I | MWCT101xS Series Datasheet Update to Rev3 |
MWCT1015SFVLLPR (935398341528) |