Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Single W-CDMA, GSM/EDGE, RF LDMOS Wideband Integrated PA, 1930-1990 MHz, 1805-1880 MHz, 4 W, 28 V
FM16F: FM16F, plastic, flange mount flat package; 16 terminals; 9.02 mm x 23.62 mm x 2.59 mm body
12NC: 935314052528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MW7IC2040NBR1(935314052528) | No | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1912.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MW7IC2040NBR1 (935314052528) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MW7IC2040NBR1 (935314052528) | 854233 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MW7IC2040NBR1 (935314052528) | NOTICE | 2019-01-13 | 2019-07-13 | A2I20D040NR1 (935316291528) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MW7IC2040NBR1 (935314052528) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MW7IC2040NBR1 (935314052528) | 2018-04-13 | 2018-04-14 | 201803039DN | Discontinuance Notification for RF Power Products |