Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Vybrid F 32-bit MPU, ARM Cortex-A5 core, 500MHz, MAPBGA 364
LFBGA364: LFBGA364, plastic, low profile fine-pitch ball grid array; 364 bumps; 0.8 mm pitch; 17 mm x 17 mm x 1.33 mm body
12NC: 935339742557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MVF51NN152CMK50(935339742557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 1389.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MVF51NN152CMK50 (935339742557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MVF51NN152CMK50 (935339742557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MVF51NN152CMK50 (935339742557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MVF51NN152CMK50 (935339742557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MVF51NN152CMK50 (935339742557) | 2018-02-15 | 2018-02-16 | 201712016I | VFxxx Controller (Vybrid) Datasheet Revision Update |