MSC8156EAG1000B Product Information|NXP

Features


StarCore DSP, 6x 1GHz SC3850 cores, MAPLE-B accelerator, DDR2/3, SRIO, PCIe, QE, GbE, SEC, 0-90C

    Package


    BGA783: BGA783, plastic, ball grid array; 783 bumps; 1.0 mm pitch; 29 mm x 29 mm x 3.58 mm body

    Buy Options

    MSC8156EAG1000B

    No Longer Manufactured

    12NC: 935317608557

    Details

    Order

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    MSC8156EAG1000B(935317608557)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e1
    REACH SVHC
    11142.7

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free SolderingLead Free Soldering
    MSC8156EAG1000B
    (935317608557)
    No
    3
    245
    30

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATSFootprintCapture Symbol
    MSC8156EAG1000B
    (935317608557)
    854231
    5A002A1
    G145415
     PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

    Discontinued and Replacement Part Data

    Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
    MSC8156EAG1000B
    (935317608557)
    NOTICE
    2021-09-09
    2022-09-09
    -

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    MSC8156EAG1000B
    (935317608557)
    2021-03-042021-03-05202102034DNDiscontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families
    MSC8156EAG1000B
    (935317608557)
    2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
    MSC8156EAG1000B
    (935317608557)
    2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments