Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
CDMA, W-CDMA, LTE Lateral N-Channel RF Power MOSFET, 728-960 MHz, 4.0 W Avg., 28 V
FM4F: FM4F, plastic, flange mount flat package; 4 terminals; 9.02 mm x 23.62 mm x 2.59 mm body
12NC: 935319636528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MRF8P9040NBR1(935319636528) | No | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1911.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MRF8P9040NBR1 (935319636528) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MRF8P9040NBR1 (935319636528) | 854129 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
MRF8P9040NBR1 (935319636528) | - | 2016-01-23 | 2017-01-22 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MRF8P9040NBR1 (935319636528) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |