Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Lateral N-Channel Single-Ended Broadband RF Power MOSFET, 10-600 MHz, 300 W, 50 V
FM4F: FM4F, plastic, flange mount flat package; 4 terminals; 9.02 mm x 23.62 mm x 2.59 mm body
12NC: 935309671528
Details
Order
12NC: 935309671578
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MRF6V2300NBR1(935309671528) | No | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1911.1 | |
MRF6V2300NBR5(935309671578) | No | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1911.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MRF6V2300NBR1 (935309671528) | No | 3 | 260 | 260 | 40 | 40 | |
MRF6V2300NBR5 (935309671578) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MRF6V2300NBR1 (935309671528) | 854129 | EAR99 |
MRF6V2300NBR5 (935309671578) | 854129 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MRF6V2300NBR1 (935309671528) | NOTICE | 2018-10-13 | 2019-04-13 | MRFE6VP5300NR1 (935312013528) |
MRF6V2300NBR5 (935309671578) | NOTICE | 2018-10-13 | 2019-04-13 | MRFE6VP5300NR1 (935312013528) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MRF6V2300NBR1 (935309671528) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MRF6V2300NBR5 (935309671578) | ||||
MRF6V2300NBR1 (935309671528) | 2018-04-13 | 2018-04-14 | 201803039DN | Discontinuance Notification for RF Power Products |
MRF6V2300NBR5 (935309671578) |