Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Lateral N-Channel Single-Ended Broadband RF Power MOSFET, 10-450 MHz, 150 W, 50 V
FM4F: FM4F, plastic, flange mount flat package; 4 terminals; 9.02 mm x 23.62 mm x 2.59 mm body
12NC: 935316841578
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MRF6V2150NBR5(935316841578) | No | Yes | Yes | e3 | REACH SVHC | 1911.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MRF6V2150NBR5 (935316841578) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MRF6V2150NBR5 (935316841578) | 854129 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MRF6V2150NBR5 (935316841578) | - | 2017-12-06 | 2018-06-06 | MRFE6VP5150NR1 (935312397528) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MRF6V2150NBR5 (935316841578) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |