MRF6S18060NB Product Information|NXP

Features


1880MHZ 60W TO272WB4N

    Package


    FM4F: FM4F, plastic, flange mount flat package; 4 terminals; 9.02 mm x 23.62 mm x 2.59 mm body

    Buy Options

    MRF6S18060NBR1

    No Longer Manufactured

    12NC: 935313771528

    Details

    Order

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    MRF6S18060NBR1(935313771528)
    No
    Yes
    No
    E
    e3
    REACH SVHC
    1911.1

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free SolderingLead Free Soldering
    MRF6S18060NBR1
    (935313771528)
    No
    3
    260
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
    MRF6S18060NBR1
    (935313771528)
    854129
    EAR99

    Discontinued and Replacement Part Data

    Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
    MRF6S18060NBR1
    (935313771528)
    -
    2011-07-01
    2012-06-30

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    MRF6S18060NBR1
    (935313771528)
    2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label