Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
BGA272: BGA272, plastic, ball grid array; 272 balls; 1.27 mm pitch; 27 mm x 27 mm x 1.95 mm body
12NC: 935309838518
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | MPC5200 FGDS |
Parameter | Value |
---|---|
Number of pins | 272 |
Package Style | BGA |
Part/12NC | PbFree | EU RoHS | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MPC5200CBV400(935309839557) | No | No | e0 | REACH SVHC | 2612.3 | |
SPC5200CBV400R2(935309838518) | No | No | e0 | REACH SVHC | 2612.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Soldering | |||||
MPC5200CBV400 (935309839557) | No | 3 | 240 | 30 | |||
SPC5200CBV400R2 (935309838518) | No | 3 | 240 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPC5200CBV400 (935309839557) | 854231 | 3A991A2 |
SPC5200CBV400R2 (935309838518) | 854231 | 3A991A2 |
Part/12NC | Discontinuance Notice | Replacement |
---|---|---|
MPC5200CBV400 (935309839557) | - | MPC5200CVR400 (935316066557) |
SPC5200CBV400R2 (935309838518) | - | SPC5200CVR400R2 (935316067518) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPC5200CBV400 (935309839557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPC5200CBV400 (935309839557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SPC5200CBV400R2 (935309838518) | ||||
MPC5200CBV400 (935309839557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
Our highly integrated, cost-effective MPC5200 is well suited for networking, media, industrial control, and automotive applications. It delivers 760 MIPS with a Floating Point Unit (FPU), hardware Memory Management Unit (MMU) for fast task switching, is packed with I/O, and operates at only one watt. The MPC5200 serves the processing-intensive network media gateway, network access storage, set-top box, audio jukebox automotive, Internet access, industrial automation, image detection/analysis, and electronic/medical instrumentation markets. With its successful foundation in the automotive/telematics market via the mobileGT®; alliance and platforms, all markets can now enjoy extended temperature, automotive qualification, and life cycles typically demanded in that industry. A solid choice of Real Time Operating Systems (RTOS) and development boards with Board Support Packages (BSPs) provides users with a complete and flexible set of solutions.
Product Highlights
The MPC5200 is based on a 400 MHz MPC603e Power Architecture core with an integrated double precision Floating Point Unit (FPU) that is qualified at -40°C to +85°C. It incorporates a hardware-based memory management unit (MMU) for advanced memory protection schemes, fast task switching and broad RTOS support. The MPC5200 was designed for fast data throughput and processing. The integrated BestComm DMA controller offloads the main MPC603e core from I/O intensive data transfers. An integrated Double Data Rate (DDR) memory controller accelerates data access with an effective memory bus speed of 266 MHz. A high-speed PCI interface backed by the BestComm DMA controller and DDR memory support enables high-speed data transfers in and out of the MPC5200.