Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA486: LFBGA486, low profile fine-pitch ball grid array, 486 balls, 0.5 mm pitch, 14 mm x 14 mm x 1.15 mm body
12NC: 935378334557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MIMX8MM2DVTLZAA(935378334557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 480.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MIMX8MM2DVTLZAA (935378334557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MIMX8MM2DVTLZAA (935378334557) | 854231 | 5A992C |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MIMX8MM2DVTLZAA (935378334557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MIMX8MM2DVTLZAA (935378334557) | 2024-02-07 | 2024-02-08 | 202401020I | i.MX 8M Mini Security Reference Manual Updated to Rev.1 |
MIMX8MM2DVTLZAA (935378334557) | 2022-12-14 | 2022-12-15 | 202211040I | IMX 8M Mini Datasheet Updated to Rev .2 |
MIMX8MM2DVTLZAA (935378334557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MIMX8MM2DVTLZAA (935378334557) | 2020-08-07 | 2020-08-08 | 202005010I | i.MX 8M Mini Datasheet Rev. 1 |