Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935460033045
Details
Order
12NC: 935461001045
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MF3D83C1DUE/00Z(935460033045) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 0.3320859075048 | |
MF3D83C1DUE/01Z(935461001045) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 0.3320859075048 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MF3D83C1DUE/00Z (935460033045) | No |
MF3D83C1DUE/01Z (935461001045) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MF3D83C1DUE/00Z (935460033045) | 854231 | 5A992 | G158347 |
MF3D83C1DUE/01Z (935461001045) | 854231 | 5A992 | G158347 |