Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
QUICCSUPPLY 1
SSOP32: SSOP32, plastic, shrink small outline package; 32 terminals; 0.65 mm pitch; 7.5 mm x 11 mm x 2.5 mm body
12NC: 935309591574
Details
Order
12NC: 935309591518
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCZ34701EW(935309591574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 510.0 | |
MCZ34701EWR2(935309591518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 510.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCZ34701EW (935309591574) | No | 3 | 260 | 40 | |||
MCZ34701EWR2 (935309591518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCZ34701EW (935309591574) | 854231 | EAR99 |
MCZ34701EWR2 (935309591518) | 854231 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MCZ34701EW (935309591574) | - | 2013-09-04 | 2014-09-04 | None |
MCZ34701EWR2 (935309591518) | - | 2013-09-04 | 2014-09-04 | None |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCZ34701EW (935309591574) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCZ34701EWR2 (935309591518) | ||||
MCZ34701EW (935309591574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCZ34701EWR2 (935309591518) | ||||
MCZ34701EW (935309591574) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MCZ34701EWR2 (935309591518) |