Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA624: LFBGA624, plastic, low profile fine-pitch ball grid array; 624 bumps; 0.8 mm pitch; 21 mm x 21 mm x 1.45 mm body
12NC: 935357866557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCIMX6D5EYM10CE(935357866557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 1287.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX6D5EYM10CE (935357866557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCIMX6D5EYM10CE (935357866557) | 854231 | 5A992C |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX6D5EYM10CE (935357866557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCIMX6D5EYM10CE (935357866557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCIMX6D5EYM10CE (935357866557) | 2019-07-14 | 2019-07-15 | 201805041IU01 | iMX6DQ+ iMX6DQ iMX6SDL iMX6SL iMX6SX Reference Manual Updates |
MCIMX6D5EYM10CE (935357866557) | 2019-05-08 | 2019-05-09 | 201805041I | iMX6DQ+ iMX6DQ iMX6SDL iMX6SL iMX6SX Reference Manual Updates |
MCIMX6D5EYM10CE (935357866557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |