Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
8 BIT MCU, 304 BYTES RAM - HC05C8A
DIP40: DIP40, plastic, dual in-line package; 40 terminals; 2.54 mm pitch; 13.97 mm x 52.07 mm x 5.08 mm body
12NC: 935321033174
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCHSC705C8ACPE(935321033174) | Yes | Yes Certificate Of Analysis (CoA) | No | e3 | REACH SVHC | 5953.45 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MCHSC705C8ACPE (935321033174) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCHSC705C8ACPE (935321033174) | 854231 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCHSC705C8ACPE (935321033174) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |