MC9S12XEQ512CAL Product Information|NXP

Buy Options

Operating Features

ParameterValue
Flash (kB)
512
RAM (kB)
32
EEPROM (kB)
4
Operating Frequency [Max] (MHz)
50
CAN
4
SPI
3
ParameterValue
ADC (bits)
16
ADC (ch)
2
Supply Voltage [min] (V)
3.13
Supply Voltage [max] (V)
5.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
GPIO
91

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC9S12XEQ512CAL(935324222557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1278.3
MC9S12XEQ512CALR(935324222528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1278.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC9S12XEQ512CAL
(935324222557)
No
3
260
40
MC9S12XEQ512CALR
(935324222528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC9S12XEQ512CAL
(935324222557)
854231
3A991A2
MC9S12XEQ512CALR
(935324222528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC9S12XEQ512CAL
(935324222557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC9S12XEQ512CALR
(935324222528)
MC9S12XEQ512CAL
(935324222557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC9S12XEQ512CALR
(935324222528)

More about S12XE

The S12XE family of MCUs takes the S12XD family a step further with features that deliver enhanced system integrity and greater functionality, including:

  • Memory protection unit (MPU)
  • Error correction code (ECC)
  • Enhanced EEPROM functionality
  • Enhanced XGATE
  • Frequency-modulated locked loop
  • Faster analog-to-digital converter (ADC)

Additionally, the S12XE family:

  • Extends the S12X product range up to 1 MB of flash memory with increased I/O capability in the 208-pin version of the flagship MC9S12XE100
  • Delivers 32-bit performance with all the advantages and efficiencies of a 16-bit MCU
  • Is optimized for automotive multiplexing, generic auto body and industrial applications