MC9S12XDT512CAL Product Information|NXP

Buy Options

MC9S12XDT512CAL

Active

12NC: 935313606557

Details

Order

Order from distributors

Operating Features

ParameterValue
Flash (kB)
512
RAM (kB)
20
EEPROM (kB)
4
Operating Frequency [Max] (MHz)
80
CAN
3
ParameterValue
SPI
3
Supply Voltage [max] (V)
5.5
Supply Voltage [min] (V)
3.15
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
GPIO
91

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC9S12XDT512CAL(935313606557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1278.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC9S12XDT512CAL
(935313606557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC9S12XDT512CAL
(935313606557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC9S12XDT512CAL
(935313606557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC9S12XDT512CAL
(935313606557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about S12XD

Targeted for automotive multiplexing and mid-range body applications requiring flash from 64 KB to 512 KB, the MC9S12XD family gives you 32-bit performance (up to 80 MHz) with all the advantages and efficiencies of a 16-bit MCU.

The S12X provides low power consumption, excellent electromagnetic compatibility performance and code-size efficiency advantages.