MC9S12XA512VAA Product Information|NXP

Buy Options

MC9S12XA512VAA

Active

12NC: 935313579557

Details

Order

Order from distributors

Operating Features

ParameterValue
Flash (kB)
512
RAM (kB)
32
EEPROM (kB)
4
Operating Frequency [Max] (MHz)
80
SPI
3
ParameterValue
Supply Voltage [max] (V)
5.5
Supply Voltage [min] (V)
3.15
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
GPIO
59

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC9S12XA512VAA(935313579557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
935.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC9S12XA512VAA
(935313579557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC9S12XA512VAA
(935313579557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC9S12XA512VAA
(935313579557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC9S12XA512VAA
(935313579557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about S12XA

The S12X MCU family retains the cost-effective, power consumption, electromagnetic compatibility and code-size efficiency advantages currently enjoyed by users of the existing 16-bit HCS12 MCU family.

Based on an enhanced HCS12 core, the S12X family gives you two to five times the performance of a 25 MHz HCS12 while retaining a high degree of pin and code compatibility with the HCS12.

The S12X family introduces the performance-boosting XGATE module. Using enhanced DMA functionality, this parallel processing module offloads the CPU by providing high-speed data processing and transfer between peripheral modules, RAM and I/O ports.