MC9S12GC16CFUE Product Information|NXP

Buy Options

MC9S12GC16CFUE

Active

12NC: 935313561557

Details

Order

Order from distributors

Operating Features

ParameterValue
Flash (kB)
16
RAM (kB)
1
Operating Frequency [Max] (MHz)
50
SPI
1
ParameterValue
Supply Voltage [max] (V)
5.5
Supply Voltage [min] (V)
2.97
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
GPIO
60

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC9S12GC16CFUE(935313561557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
935.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC9S12GC16CFUE
(935313561557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC9S12GC16CFUE
(935313561557)
854231
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC9S12GC16CFUE
(935313561557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC9S12GC16CFUE
(935313561557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC9S12GC16CFUE
(935313561557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about S12GC

The MC9S12GC128 MCU is a 16-bit device composed of the top on-chip peripherals for your automotive designs.

An on-chip bandgap-based voltage regulator (Vreg) generates the internal digital supply voltage (VDD) for a 2.97 V to 5.5 V external supply range.

The MC9S12GC128 has full 16-bit data paths throughout.

The inclusion of a phase-lock loop (PLL) circuit allows power consumption and performance to be adjusted to suit operational requirements.

A total of 50 I/O port pins and two input pins are available in the 80-pin package version. Up to 12 I/O port bits are available with wake-up capability from STOP or WAIT mode.

More