MC9S12E256CPVE Product Information|NXP

Buy Options

Operating Features

ParameterValue
Flash (kB)
256
RAM (kB)
16
Operating Frequency [Max] (MHz)
50
SPI
1
ParameterValue
Supply Voltage [max] (V)
5.5
Supply Voltage [min] (V)
2.97
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
GPIO
90

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC9S12E256CPVE(935321036557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1278.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC9S12E256CPVE
(935321036557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC9S12E256CPVE
(935321036557)
854231
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC9S12E256CPVE
(935321036557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC9S12E256CPVE
(935321036557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about S12E

The MC9S12E is a 112/80-pin, cost-effective, general-purpose MCU family, using the important on-chip features needed for your automotive designs.

The MC9S12E has full 16-bit data paths throughout.

The inclusion of a phase-lock look (PLL) circuit allows power consumption and performance to be adjusted to suit operational requirements.

An on-chip bandgap-based voltage regulator (Vreg) generates the internal digital supply voltage of 2.5 V (VDD) from a 3.15–5.5 V external supply range.