MC9S12DG256CFUE Product Information|NXP

Buy Options

MC9S12DG256CFUE

Active

12NC: 935318476557

Details

Order

Order from distributors

MC9S12DG256CFUER

Active

12NC: 935318476528

Details

Order

Order from distributors

Operating Features

ParameterValue
Flash (kB)
256
RAM (kB)
12
EEPROM (kB)
4
Operating Frequency [Max] (MHz)
25
ParameterValue
CAN
3
SPI
3
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
GPIO
59

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC9S12DG256CFUE(935318476557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
935.5
MC9S12DG256CFUER(935318476528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
935.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC9S12DG256CFUE
(935318476557)
No
3
260
40
MC9S12DG256CFUER
(935318476528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC9S12DG256CFUE
(935318476557)
854231
3A991A2
MC9S12DG256CFUER
(935318476528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC9S12DG256CFUE
(935318476557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC9S12DG256CFUER
(935318476528)
MC9S12DG256CFUE
(935318476557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC9S12DG256CFUER
(935318476528)

More about S12D

The MC9S12D is a 16-bit MCU composed of standard on-chip peripherals, including:

  • Two asynchronous serial communications interfaces
  • 8-channel IC/OC enhanced capture timer
  • Two 8-channel, 10-bit analog-to-digital converters (ADC)
  • 8-channel pulse-width modulator (PWM)
  • 20 discrete digital I/O lines
  • Inter-IC Bus

System resource mapping, clock generation, interrupt control and bus interfacing are managed by the System Integration Module (SIM).

The MC9S12D has full 16-bit data paths throughout. However, the external bus can operate in an 8-bit narrow mode so single 8-bit wide memory can be interfaced for lower cost systems.

A PLL circuit allows power consumption and performance to be adjusted.

More