MC9S12A32CFUE Product Information|NXP

Buy Options

MC9S12A32CFUE

Active

12NC: 935313615557

Details

Order

Order from distributors

Operating Features

ParameterValue
Flash (kB)
32
RAM (kB)
4
EEPROM (kB)
1
Operating Frequency [Max] (MHz)
25
ParameterValue
SPI
1
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
GPIO
91

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC9S12A32CFUE(935313615557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
935.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC9S12A32CFUE
(935313615557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC9S12A32CFUE
(935313615557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC9S12A32CFUE
(935313615557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC9S12A32CFUE
(935313615557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about S12A

The MC9S12A512 MCU is a 16-bit device composed of standard on-chip peripherals, including a HCS12 CPU.

System resource mapping, clock generation, interrupt control and bus interfacing are managed by the system integration module (SIM).

The MC9S12A512 has full 16-bit data paths throughout, however the external bus can operate in an 8-bit narrow mode so single 8-bit wide memory can be interfaced for lower cost systems.

The inclusion of a phase-lock loop (PLL) circuit allows power consumption and performance to be adjusted.

More