MC908AZ60AMFUE Product Information|NXP

Features


64KFLASH W/2K EEPROM QFP64

    Package


    QFP64: QFP64, plastic, quad flat package; 64 terminals; 0.8 mm pitch; 14 mm x 14 mm x 2.2 mm body

    Buy Options

    MC908AZ60AMFUE

    NRND

    12NC: 935318996557

    Details

    Order

    Order from distributors

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    MC908AZ60AMFUE(935318996557)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e3
    REACH SVHC
    911.6

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free SolderingLead Free Soldering
    MC908AZ60AMFUE
    (935318996557)
    No
    3
    260
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
    MC908AZ60AMFUE
    (935318996557)
    854231
    EAR99

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    MC908AZ60AMFUE
    (935318996557)
    2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
    MC908AZ60AMFUE
    (935318996557)
    2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
    MC908AZ60AMFUE
    (935318996557)
    2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments